To make sure you pick the right hose for your fluid, Trelleborg Fluid Handling Solutions mobile app will recommend the most appropriate products you need based on chemical resistance.
From a list of over 1200 chemicals, including various concentrations, this app shows all the possible solutions available from the standard Trelleborg hose catalogue. Results are sorted with rating from green (can be used within the selected temperature range) to orange (only intermittent use).
The list a recommendation can be further refined as temperature or pressure ranges are selected. Upon selection of a hose, its detailed features will be displayed, reminding the chemical selection and the compatibility result with temperature.
A feature to contact the relevant Trelleborg Product Manager directly from the App allows users to get any additional information about the selected hose.
The data-sheet of the selected hose can instantly be shared either by email, or via online social media.