Applications

Advantages

Design

Overview
Inner tube
NBR/PVC, smooth, black,
Reinforcement
synthetic textile,
Cover
NBR/PVC, smooth, black,
Temperature range
-30 to +100
Additional information
Available in other lengths or packaging on request.
All standard stock items delivered on white bobbins with hole ID 55mm.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Product Sheet

Handling guideline

Storage Guideline

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3