Applications
Pressure service line for ester, ketone, alcohol based paints and numerous chemicals.
Advantages
Hose cover resistant to splashing of corrosive chemicals.
Free from silicone.
Hose remains flexible within a wide temperature range.
Antistatic tube.
Design
Technical drawing
Overview
Inner tube
chemical resistant EPDM, smooth, black,
Reinforcement
synthetic textile,
Cover
chemical and weather resistant EPDM, smooth, green,
Temperature range
-30 to +100
Electrical properties
antistatic tube, R<10^6Ω/m.
Couplings Fittings
Special paint hose couplings are recommended.
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)