Applications
For equipment of petrol pumps: regular, super and unleaded petrol, biofuel, diesel fuel.
Advantages
Good resistance to ageing and abrasion from repeated dragging over oily floors.
Complies with European standard.
Can be supplied ready fitted and tested with end fittings.
Design
Technical drawing
Overview
Inner tube
petrol resistant NBR, smooth, black,
Reinforcement
synthetic textile, braided,
Cover
oil and weather resistant NBR/PVC, smooth, black,
Temperature range
-30 to +55
Electrical properties
conductive tube, R<10^6Ω/lg.
Standard/Approval
EN 1360:2013 type 1.
ID 21mm: also available as VOLUKLER VR ASSEMBLY with internal vapour recovery tube for petrol dispensing systems, compliant with EN 13483:2013/1, consult us.
ID 21mm: also available as VOLUKLER VR ASSEMBLY with internal vapour recovery tube for petrol dispensing systems, compliant with EN 13483:2013/1, consult us.
Additional information
Blue, red or green cover upon request.
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Solutions for Oil & Petroleum Supply Chain
Check out our dedicated video