Applications

Advantages

Design

Overview
Inner tube
food grade EPDM, smooth, white,
Reinforcement
synthetic textile with embedded PET helix,
Cover
weather resistant EPDM, fabric impression, wine-red,
Temperature range
-30 to +100
Standard/Approval
EU regulations No. 1935/2004, 2023/2006.
FDA regulation No. 21 CFR 177.2600.
French legislation.
All relevant migrations tests (France and FDA) were performed by the French institute of Poitiers (IANESCO) and confirmed compliant.
Additional information
Please refer to our cleaning guidelines, available upon request and from our website.
Couplings Fittings
Specially designed fittings are available, please contact us for further information in order to get optimum connections.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Storage Guideline

ADI - Animal-Derived Ingredient Free Certificate

Wines & Alcohols Brochure

Food Industry Brochure

Handling guideline

Cleaning guideline

Food Contact Certificate

Watch our Solutions for Wine and alcohols 
Check out our dedicated video 

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3