Applications

Advantages

Design

Overview
Inner tube
FKM, fluted, black,
Reinforcement
Aramid,
Cover
FKM, smooth, weather resistant, black,
Temperature range
-15 to 150, Max 150ºC at max WP 8 bar (≤DN150) / 6 bar (> DN150)
Max 90ºC at max WP 10 bar (≤DN150) / 8 bar (> DN150)
Max 70ºC at max WP 16 bar (≤DN150) / 10 bar (> DN150)
Additional information
Vacuum ring (316Ti/316L), flameguards, PTFE safety shields on request

PED (2014/68/EU)
Couplings Fittings
Turnable flanges in zinc plated carbon steel S235JR/S275JR
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16 - ASME B16.5 150lbs - Other types on request.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Expansion Joints Storage Guideline

Expansion Joints Brochure

PED Certificate

Expansion Joints Installation Guideline

Certificate of Quality System Approval

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3