Applications
Highly agressive chemicals, strong acids, aromatic solvents up to 150°C
Advantages
Compensate thermal elongation
Isolate vibrations and absorb pressure surges
Correct misalignments
Design
A wide range of moulded standard bellows up to 1000 mm with a large variety of rubber linings to meet almost all kinds of medium.
Overview
Inner tube
FKM, fluted, black,
Reinforcement
Aramid,
Cover
FKM, smooth, weather resistant, black,
Temperature range
-15 to 150, Max 150ºC at max WP 8 bar (≤ DN150) / 6 bar (>DN150)
Max 90ºC at max WP 10 bar (≤ DN150) / 8 bar (>DN150)
Max 70ºC at max WP 16 bar (≤ DN150) / 10 bar (>DN150)
Max 90ºC at max WP 10 bar (≤ DN150) / 8 bar (>DN150)
Max 70ºC at max WP 16 bar (≤ DN150) / 10 bar (>DN150)
Additional information
BL = 130 mm
Inner liner PTFE, vacuum ring (316Ti), flameguards, PTFE safety shields on request.
PED (2014/68/EU)
Inner liner PTFE, vacuum ring (316Ti), flameguards, PTFE safety shields on request.
PED (2014/68/EU)
Couplings Fittings
Turnable flanges in zinc plated carbon steel S235JR
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16- ASME B16.5 150lbs. Other types on request.
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16- ASME B16.5 150lbs. Other types on request.
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)