Viton™ sheeting, known either as fluoroelastomer or FKM, is highly appreciated for the most demanding industrial applications as it has the highest resistance to hydrocarbons, acids, alkalis and even oxidants, and its mechanical properties remain intact at temperatures of up to 250ºC. Different types of optimised Viton™ sheeting exist according to the final use required, and there is a demand for it in heavy industries such as oil and petroleum refineries, steel works and chemical plants, and also in industries with special requirements such as the food industry.
Showing 0 of 2 products
Load More