We offer the widest rubber sheeting range available in the market, and at the same time, we are specialists in developing new products. In our rubber sheeting range you will always find the ideal solution for any sealing or abrasion protection problem, even in the most demanding industrial environments.
We are specialists in developing new products and we currently offer the widest range available on the market. In our rubber sheeting range you will always find the ideal solution for any sealing or abrasion protection problem, even in the most demanding industrial environments.
Showing 0 of 10 products
Load MoreThe standard dimensions for length and width shown on the chart are illustrative. The definitive standard dimensions on each case can be checked on its corresponding downloadable product sheet. Other widths and lengths are also available under demand.
Thickness (mm) |
Width (mm) |
Length Industrial rubber sheeting (m) |
Length Wear resistant rubber sheeting |
Thickness (mm) |
||||
---|---|---|---|---|---|---|---|---|
1 | ± 0.3 | 1400 |
± 2% |
15 |
± 2% |
20 | ± 2% |
1 |
1.5 | ± 0.3 |
1400 |
± 2% |
10 |
± 2% |
15 | ± 2% |
1.5 |
2 | ± 0.3 |
1400 |
± 2% |
10 |
± 2% |
10 | ± 2% |
2 |
3 | ± 0.3 |
1400 |
± 2% |
10 |
± 2% |
10 | ± 2% |
3 |
4 | ± 0.4 |
1400 | ± 2% |
10 | ± 2% |
10 | ± 2% |
4 |
5 | ± 0.4 |
1400 | ± 2% |
10 | ± 2% |
10 | ± 2% |
5 |
6 | ± 0.5 |
1400 | ± 2% |
10 | ± 2% |
10 | ± 2% |
6 |
8 | ± 0.7 |
1400 | ± 2% |
5 | ± 2% |
10 | ± 2% |
8 |
10 | ± 1.0 |
1400 | ± 2% |
5 | ± 2% |
10 | ± 2% |
10 |
12 | ± 1.0 |
1400 | ± 2% |
5 | ± 2% |
5 | ± 2% |
12 |
15 | ± 1.0 |
1400 | ± 2% |
5 | ± 2% |
5 | ± 2% |
15 |
20 | ± 1.4 |
1400 | ± 2% |
5 | ± 2% |
5 | ± 2% |
20 |
25 | ± 1.75 |
1400 | ± 2% |
5 | ± 2% |
5 | ± 2% |
25 |
30/40 | ± 2.0 |
1400 | ± 2% |
2.5 | ± 2% |
2.5 | ± 2% |
30/40 |
The standard dimensions for length and width shown on the chart are illustrative. The definitive standard dimensions on each case can be check on its corresponding downloadable product sheet. Other widths and lengths are also available under demand. |
Consequently, these products may not have their ultimate performance characteristics if stored for a length of time before use (for example, an excess hardness, softening of the rubber or cracks and other surface deteriorations).
These changes may result from one particular factor or from a combination of factors, namely the effect of oxygen, ozone, light, heat and humidity. The adverse effects of these factors may be minimised by a careful choice of the storage conditions.
Cool: Optimum temperature is 10° C. It must not drop below 0° C nor exceed +30° C. However, should the temperature fall below 0° C, simply take the precaution of re-warning the pieces of rubber slowly before handling them in order to avoid any risk of damage.
Relatively dry: Maintain a relative humidity between 45 and 70% as excessive dryness is harmful for the rubber. Temporary deviations are however allowed.
Light ventilation: Ventilation shall be as light as possible, avoiding any draughts.
Heating: Keep the storing place away from heat and steam sources.
During storage, exposition to sunlight or any other light source rich in ultraviolet radiation must be avoided.
Cleanliness: Oil, greases and chemicals must not be stored in the same room or should at least be kept separate from, Provide adequate protection against rodents and insects.
Thanks to a local presence in most countries, Trelleborg Fluid Handling Solutions specialists can provide the solution you need - no matter where you are.