High wear sheeting

High wear sheeting

Wide range of wear and impact resistant rubber sheeting for the mining and quarrying industries and other purposes that helps solve abrasion wear problems, mechanical impact damages, erosion or corrosion.

fine grain size
HEAVY DUTY WEAR

Crushing wear

Natural rubber sheeting, resistant to erosion due to sand and fine particles.
A top quality rubber sheeting with excellent wear resistance (<= 100 mm3), low hardness and  high tensile strength. 
Heavy duty wear

Cutting wear

Natural rubber sheeting resistant to heavy duty impacts beacause of sharp-edged products used for handling highly abrasive material with large particle sizes.  A high quality rubber sheeting with supreme resistance to abrasion, tear and shocks.

Product range

0Produtcs

Showing 0 of 0 products

Load More

Contact Us

Thanks to a local presence in most countries, Trelleborg Fluid Handling Solutions specialists can provide the solution you need - no matter where you are.

Get in contact with us

Please give us your feedback using this form.
*
*
*
*
*
*