Viton®sheeting - FKM

Viton®sheeting, known either as fluoroelastomer or FKM, is highly appreciated for the most demanding industrial applications as it has the highest resistance to hydrocarbons, acids, alkalis and even oxidants, and its mechanical properties remain intact at temperatures of up to 250ºC. Different types of optimised Viton® sheeting exist according to the final use required, and there is a demand for it in heavy industries such as oil and petroleum refineries, steel works and chemical plants, and also in industries with special requirements such as the food industry.

FKM's are serviceable in continuous heat of up to 250º C and intermittent heat of up to 300º C.
Satisfactory resistance to low temperatures of typically -20º C and - 40º C by use of special grades.
FKM's exhibit good flame resistance and are usually self extinguishing upon removal of flame source.
All FKM's have excellent resistance to oxygen, ozone and natural weathering.
FKM compounds have outstanding resistance to compression, especially at elevated temperatures.
Resistance to chemicals; amongst all synthetic rubbers FKM's are the most resistant to many of the solvents and chemicals, giving long service where other materials do not.
Excellent resistance against hydrocarbons, aliphatics, aromatic and chlorinated chemicals.
Good resistance to acids and alkali's including oxidants. Poor performance against ethers, ketones, and bases.

A wide range of wear and impact resistant rubber sheeting


Showing 0 of 0 products

Load More

More information

Trelleborg Fluid Handling Solutions is a world-leading producer of rubber sheeting for industrial workplaces.