SILICONE

ST VMQ Silicone

Silicone rubber sheeting is physiologically inert, thus making it the preferred choice of the medical, pharmaceutical and food processing industries. It also maintains its stability in extreme environments, and its operative properties remain invariable over a wide temperature range, making it useful for a large number of industrial applications in the automotive, electronics and lighting sectors, amongst others.

properties
Excellent resistance to heat (dry air), at +200º C continuous and +220º C intermittent.
Remains flexible at low temperatures of -70ºC.
Resistant to ultra-violet light, ozone and weathering.
Good electrical insulation properties.
Silicones have comparatively low mechanical properties, tensile strength, elongation and tear strength, however they keep constant even at high temperatures but should not be used with high pressure steam.
Resistance to chemicals; moderate resistance to general chemical products; but acids, alkalis, esters and ketone should be avoided.

A wide range of wear and impact resistant rubber sheeting

0Products

Showing 0 of 0 products

Load More

More information

Trelleborg Fluid Handling Solutions is a world-leading producer of rubber sheeting for industrial workplaces.