IIR butyl

IIR (Butyl) sheeting

Butyl sheeting stands out for its excellent impermeability to gases. This characteristic, Butyl rubber sheetingtogether with its flexibility and weather resistance, makes it a habitually-used rubber for numerous industrial applications. Butyl sheeting is also essential for seals and protection in chemical industries where high concentrations of mineral acids and alkalis occur such as phosphate plants, fertilisers, caustic soda, etc.

Properties

With careful compounding Butyl has really good tensile strength.
Butyl has very low permeability to air and other gases.
Excellent resistance to ozone, oxidation and sunlight.
Excellent temperature range of -45º C to +130º C for normal compounds and even better with special formulations like cured resin.
Butyl has very low resilience which makes it ideal for vibration damping and shock absorption applications.
Butyl has moderate resistance to abrasion and compression set.
Resistance to chemicals; resistant to most inorganic products. Highly resistant to mineral acids, alkalines and aqueous acids. Not recommended to use in contact with oils, or hydrocarbon solvents.

A wide range of wear and impact resistant rubber sheeting

0Products

Showing 0 of 0 products

Load More

More information

Trelleborg Fluid Handling Solutions is a world-leading producer of rubber sheeting for industrial workplaces.