CR polychloroprene

Chloroprene sheeting - CR

CR or Chloroprene, also known by the trade name Neoprene®, has a balanced combination of properties that make it the best multi-function rubber. Chloroprene sheeting is used to produce insulating joints and coatings for protecting environments that are in contact with oils and other chemical products. It may also be used in outdoor applications, as it has a good resistance to temperature changes, ozone action and adverse weather conditions.

Properties

Properties

Good mechanical and abrasion properties.
Reasonable resilience in grades over 60º Shore A.
Good resistance to heat, ozone and weathering.
Flame retardant grades available.
Good adhesion to metal.
Temperature range: -25º C to +125º C.
Resistance to chemicals; resistant to inorganic chemical products , except oxidising acids and halogens. Moderate resistance to aliphatic hydrocarbons.
products

A wide range of wear and impact resistant rubber sheeting

0Products

Showing 0 of 0 products

Load More

More information

Trelleborg Fluid Handling Solutions is a world-leading producer of rubber sheeting for industrial workplaces.