Industrial rubber sheeting

Industrial Rubber Sheeting

We are specialists in developing new products and we currently offer the widest range available on the market. In our rubber sheeting range you will always find the ideal solution for any sealing or abrasion protection problem, even in the most demanding industrial environments. Formulas: All types of elastomers-natural and synthetic, always with defined and certified quality aimed and optimising the end use of the product. Hardness from 30º to 90º Sh A.

Product range

0Products

Showing 0 of 0 products

Load More

Standard manufacturing dimensions

 Thickness
(mm)
 Width
(mm)
Length
(m)
 Weight
(kg/m2)
Sides finish
2 ± 0.3 1400 
± 2%
 15
± 2%
2.60  2 sides matt
3 ± 0.3
 1400 
± 2%
 10
± 2%
3.90  2 sides matt
4 ± 0.3
 1400 
± 2%
 10
 ± 2%
5.20  1 side smooth/1 side matt
5 ± 0.3
 1400 
± 2%
 10
 ± 2%
 6.50  1 side smooth/1 side matt