Cellular rubber strip

Cellular rubber strip

Product overview

Applications

Generell tätningslist, som kan används vid en rad olika applikationer.

Properties

- Slutna celler - Yta med hud

Technical description

- Material: EPDM, svart - Temperaturområde: - 10°C till + 100°C

Other information

Andra dimensioner och material kan offereras på begäran.

Technical information

Width (mm) Height (mm) Delivery duration (m) Article number

 9

 3

 100

 S1670510

 10  5  100  S1670540
 15  4  100  S1670550
 15  8  50  S1670560
 20  4  50  S1670570

Downloads

Data sheet

Cellgummilist  

Download (pdf)

Catalog

Local products catalog  

Download (pdf)

Contact Us

Thanks to a local presence in most countries, Trelleborg Fluid Handling Solutions specialists can provide the solution you need - no matter where you are.

Sweden

Contact our Sales Department

Phone: +46 410 51000
Fax :+46 410 46490
orderisp@trelleborg.com

Norway

Contact our sales department

Phone: +47 229 049 00
Fax :+47 223 216 54
mail.oslo@trelleborg.com