Offshore Oil and Gas Hoses - Trelleborg Fluid Handling Solutions - Trelleborg AB

Water Applications

Seawater suction hoses for FLNG and FPSO cooling applications
In 2006, Trelleborg Oil & Marine has qualified and delivered the SWILINE hose for sea water.
Intake systems: the first large bore water suction hose with integrated hypochlorine lines to cool down the FLNG and FPSO process with the ability to pump cool water over 300 m depth along with long service life.
For this application, API 17K certification is available.

SWILINE

Based on reliable and field proven technology: the hose string can be certified API Spec 17K with an extended service life up to 25 years and limited maintenance. 

Would you like to talk to an expert?

Contact Us

Thanks to a local presence in most countries, Trelleborg Fluid Handling Solutions specialists can provide the solution you need - no matter where you are.

Get in contact with us

Please give us your feedback using this form.
*
*
*
*
*
*