Swiline - Offshore Oil and Gas Hoses - Trelleborg Fluid Handling Solutions - Trelleborg AB

SWILINE

The SWILINE is a submarine flexible water intake hose with built-in hypochlorine lines for FLNG and FPSO cooling applications.

Product Overview

Dedicated design

  

High resistance

  

Complete solution

  

Field proven technology

  

Based on reliable and field proven technology

The SWILINE hose is based on the reliable and field proven technology used on floating units.

The hose string can be certified API Spec 17K with an extended service life up to 25 years and limited maintenance.

The API spec 17K ensures you the best quality and performance for your system with fatigue analysis, in line with the environmental and operational conditions of your project.

Complete solution

The SWILINE provide a dedicated solution to cooling process challenges on FPSO and FLNG facilities.

We integrate the hypochlorine lines to the string and we can supply a complete package with connection pieces, strainer, installation tools and installation platform.

SWILINE is specially designed to be easily installed on your system with light equipments and tools.

Dedicated design

The nippleless flange with steel cables reinforcements can be associated to a reinforced structure with steel rings and optional reinforced flange with an integrated bending stiffener.

The SWILINE hose is made with specific continuous inner liner and an integrated gasket. The SWILINE hose can be manufactured to fulfill with flowrate requirements with an internal diameter up to 1000mm (40 inches) and a section length up to 12.2m (40 feet).

Design

Download

Enhance Oil and Gas Transfer Applications Brochure

Enhance Oil and Gas Transfer Applications Brochure (PDF)  

Download (pdf)

API Q1 Certificate

API Q1 Certificate (PDF)  

Download (pdf)

API Spec 17K Certificate

API Spec 17K Certificate (PDF)  

Download (pdf)

ISO 9001 Certificate

ISO 9001 Certificate (PDF)  

Download (pdf)

ISO 14001 Certificate

ISO 14001 Certificate (PDF)  

Download (pdf)

A contact, a solution

Contact our expert team for further information

Oil & Marine Hoses

Contact us

Phone: +33(0)4 73 25 81 18
Fax: +33(0)4 73 25 82 26
Show on map oilandmarinehoses@trelleborg.com