Offshore Oil and Gas Hoses - Trelleborg Fluid Handling Solutions - Trelleborg AB

Water Applications

Seawater suction hoses for FLNG and FPSO cooling applications
In 2006, Trelleborg Oil & Marine has qualified and delivered the SWILINE hose for sea water.
Intake systems: the first large bore water suction hose with integrated hypochlorine lines to cool down the FLNG and FPSO process with the ability to pump cool water over 300 m depth along with long service life.
For this application, API 17K certification is available.

SWILINE

Based on reliable and field proven technology: the hose string can be certified API Spec 17K with an extended service life up to 25 years and limited maintenance. 

Contact Us

Thanks to a local presence in most countries, Trelleborg Fluid Handling Solutions specialists can provide the solution you need - no matter where you are.

How can we assist you ?

Please give us your feedback using this form.
*
*
*
*
*
*