Sealine - Offshore Oil and Gas Hoses - Trelleborg Fluid Handling Solutions - Trelleborg AB


SEALINE is a submarine or floating hose dedicated for terminals and floating units.
This hose is the most available and used design around the world for the standard applications.

Product Overview

Economic solution


High resistance


Single or Double carcass


High Quality


High resistance

The nipple flange design associated to the reinforced structure with polyester cords and helix steel wire offers the best solution for your standard application.

The high resistance of this design is performed by a perfect link and adhesion between the body structure and the flange. The inner liner is made of NBR rubber offering perfect resistance to crude oil or refined products. Polyurethane outer cover for abrasion resistance can be also proposed.

Full range of hoses

The SEALINE hose is available in Single carcass or Double carcass with a leak detection system using electronic or mechanical sensor technology. The SEALINE hose can be easily replaces similar hoses on your application.

Qualified hose

The SEALINE hose is qualified OCIMF GMPHOM 2009 with a working rated pressure (WRP) up to 21 bars (minimum burst pressure 5 x WRP).

The internal diameters are available from 150 mm (6’’) to 600 mm (24’’) with a section length up to 12.2m (40’).

High quality

All components are made and selected with a high level of requirements. Manufactured in our Brazilian factory based in Sao Paulo by a dedicated team, we ensure you a hose of quality and specific onsite services.



SEALINE Brochure

SEALINE Brochure (PDF)  

Download (pdf)

Enhance Oil and Gas Transfer Applications Brochure

Enhance Oil and Gas Transfer Applications Brochure (PDF)  

Download (pdf)

API Q1 Certificate

API Q1 Certificate (PDF)  

Download (pdf)

ISO 9001 Certificate

ISO 9001 Certificate (PDF)  

Download (pdf)

ISO 14001 Certificate

ISO 14001 Certificate (PDF)  

Download (pdf)

A contact, a solution

Contact our expert team for further information

Oil & Marine Hoses

Contact us

Phone: +33(0)4 73 25 81 18
Fax: +33(0)4 73 25 82 26
Show on map