Offshore Oil and Gas Hoses - Trelleborg Fluid Handling Solutions - Trelleborg AB

Oil Applications

Trelleborg’s SEALINE and KLELINE hoses are designed for offshore transfer of crude oil and refined petroleum products. Hoses are qualified in accordance with GMPHOM 2009 and can be used on all existing submarine and floating configurations. REELINE is a high performance hose designed for the reeling applications with a specific and exclusive design. For a long service life, specific applications or harsh environments, we offer the TRELLINE hose, certified according to API Spec 17K standard.

Our Solutions

Trelleborg’s wide range of products enables us to suggest the right solutions for each application.
Each system and geographical areas imply different levels of constraints. Trelleborg always recommends the most suitable solution.

TRELLINE

REELINE

KLELINE

SEALINE

Design

Trelleborg Oil & Gas can provide both nippleless and nipple hose designs in accordance with the highest quality standards.

CBM Configuration

CBM configuration

Conventional Buoy Mooring (CBM) or Multi Buoy Mooring (MBM)

Conventional Buoy Mooring (CBM) or Multi Buoy Mooring (MBM) is an offshore offloading solution used in moderate environment near to shore. CBM / MBM is a simple and reliable solution to import crude oil, refined petroleum products or LPG from a shuttle tanker to storage tanks or a refinery. This configuration consists to a steel pipeline connected to the onshore installation, a Pipeline End Manifold (PLEM) and a flexible submarine string on the seabed. Up to 20 meters water depth, the Tanker is moored using anchors and mooring buoys. The submarine line is lifted from the seabed by the tanker and connected to the manifold for the offloading operation. From 6” to 16” with a rated pressure up to 25 bar, Trelleborg proposes a full range of submarine hose type qualified according to OCIMF GMPHOM 2009 guidelines

Downloads

Oil and Gas Solutions

Brochure  

Download (pdf)

TRELLINE

Brochure  

Download (pdf)

REELINE

Brochure  

Download (pdf)

KLELINE

Brochure  

Download (pdf)

SEALINE

Brochure  

Download (pdf)

ANCILLARIES

Ancillaries are equipments to efficiently help you to handle, store, transport, inspect, test, connect, install, operate and maintain your hoses.
We apply best practices and standards in terms of material quality, welding, non destructive tests and coating. The high quality of these parts means of long service life.

Contact our expert team

Present throughout the world with sales offices and distributors in most countries, you can be sure to find Trelleborg Fluid Handling Solutions specialists able to give you the solution you need.

How can we assist you ?

Please give us your feedback using this form.
*
*
*
*
*
*