Cryoline LPG - Offshore Oil and Gas Hoses - Trelleborg Fluid Handling Solutions - Trelleborg AB

CRYOLINE LPG

YOUR SOLUTION FOR OFFSHORE LPG TRANSFER
The CRYOLINE LPG hose is a dedicated and reliable solution for offshore LPG transfer. Based on dual carcass technology with a specific inner liner, CRYOLINE LPG can be used in both floating or submarine configurations. This solution has already been successfully commissioned on several offshore LPG transfer terminals, operating in harsh environments.

Product Overview

High thermal insulation

  

High performance

  

Perfect sealing solution

  

Field proven design

  

Key Features & Advantages

Based on GMPHOM 2009 certification

- Nippleless design
- From 6” to 24” ID
- Temperature range from -50°C to +85°C
- Operating pressure up to 21 bar
- Specific and continuous inner liner

Design

Technical Drawing

Download

Enhance Oil and Gas Transfer Applications Brochure

Enhance Oil and Gas Transfer Applications Brochure (PDF)  

Download (pdf)

Floating LNG Solutions

FLNG Brochure (PDF)  

Download (pdf)

API Q1 Certificate

API Q1 Certificate (PDF)  

Download (pdf)

ISO 9001 Certificate

ISO 9001 Certificate (PDF)  

Download (pdf)

ISO 14001 Certificate

ISO 14001 Certificate (PDF)  

Download (pdf)

Other Solutions

Contact our expert team

Present throughout the world with sales offices and distributors in most countries, you can be sure to find Trelleborg Fluid Handling Solutions specialists able to give you the solution you need.

Get in contact with us

Please give us your feedback using this form.
*
*
*
*
*
*