Cryoline LPG - Offshore Oil and Gas Hoses - Trelleborg Fluid Handling Solutions - Trelleborg AB


CRYOLINE LPG is a dedicated hose for the transfer of liquefied petroleum gas based on our Dual carcass nippleless technology with a specific inner liner.

Product Overview

High thermal insulation


High performance


Perfect sealing solution


Field proven design


Flexible and resistant design
Exclusive nippleless flange design, associated to a reinforced structure with steel rings and optional reinforced flange with integrated bending stiffener have great benefits.

The hose will be more flexible with low bending moment, high resistance to tension and collapse and no stress concentration in the flange area.

Perfect sealing solution

The CRYOLINE hose is manufactured with an ultra high molecular weight polyethylene (UPE) continuous inner liner and an integrated gasket.
This design ensures a perfect sealing solution between the product and the hose structure and avoids the risk of degradation of hose structure adhesion.

Qualified hose

The CRYOLINE LPG is qualified OCIMF GMPHOM 2009 with a working rated pressure (WRP) up to 21 bars (minimum burst pressure 5 x WRP).

The internal diameters available are 150 mm (6’’), 200mm (8”), 250mm (10”) and 300 mm (12’’) with a section length up to 12.2m (40’).

High performance

The CRYOLINE LPG can be used with low temperature fluid and gas without lost of performance and offer a high fatigue resistance and high thermal insulation.

Permeability and pressure tests have been performed to analyze gas permeation risk and prevent the explosive decompression risk.


Enhance Oil and Gas Transfer Applications Brochure

Enhance Oil and Gas Transfer Applications Brochure (PDF)  

Download (pdf)

API Q1 Certificate

API Q1 Certificate (PDF)  

Download (pdf)

ISO 9001 Certificate

ISO 9001 Certificate (PDF)  

Download (pdf)

ISO 14001 Certificate

ISO 14001 Certificate (PDF)  

Download (pdf)

A contact, a solution

Contact our expert team for further information

Oil & Marine Hoses

Contact us

Phone: +33(0)4 73 25 81 18
Fax: +33(0)4 73 25 82 26
Show on map