Cryoline LNG - Offshore Oil and Gas Hoses - Trelleborg Fluid Handling Solutions - Trelleborg AB

CRYOLINE LNG

A GAME CHANGING TECHNOLOGY
CRYOLINE LNG is a combination of Trelleborg’s unique expertise in both composite and rubber bonded hoses. It ensures safe LNG transfer with minimum Boil Off Gas generation since it combines high flexibility and thermal insulation. This solution helps the operators to meet the demanding sets of challenges for FLNG and Small Scale LNG applications.

Product Overview

High thermal insulation

  

High performance

  

Leak monitoring

  

Unique design

  

Key Features & Advantages


EN 1474-2 Certified Technology

Hose-in-hose design with insulation
- From 6” to 20” ID
- Maximum allowable operating pressure 20 bar
- For floating, submarine or aerial configurations
- Integrated leak monitoring system
- For environments up to Hs = 5.5 m

Design

Optic Fiber Technology

OPTIC FIBER

Optic fiber technology already embedded in the Cryoline LNG hose


Focus on the Distributed Thermal Sensing monitoring (DTS), an optic fiber technology already embedded in the Cryoline LNG hose.
DTS Raman embedded in the Cryoline LNG hose ensures a permanent monitoring of temperatures over the entire length of transfer lines. Installed in the insulation structure, it enables a real time detection thanks to a time resolution of 10 seconds. The DTS technology also allows to locate any leak, with a space resolution of 0.5 m.

Contact: james.hermary@trelleborg.com

Downloads

Oil and Gas Solutions

Brochure  

Download (pdf)

API Q1 Certificate

API Q1 Certificate (PDF)  

Download (pdf)

ISO 9001 Certificate

ISO 9001 Certificate (PDF)  

Download (pdf)

ISO 14001 Certificate

ISO 14001 Certificate (PDF)  

Download (pdf)

More Information

Trelleborg Fluid Handling Solutions is a world-leading producer of hose and hose assemblies, oil and gas hoses, expansion joints and couplings.

Contact Us

Thanks to a local presence in most countries, Trelleborg Fluid Handling Solutions specialists can provide the solution you need - no matter where you are.

Get in contact with us

Please give us your feedback using this form.
*
*
*
*
*
*