Ancillaries - Offshore Oil and Gas Hoses - Trelleborg Fluid Handling Solutions - Trelleborg AB

ANCILLARIES

Ancillaries are equipments to efficiently help you to handle, store, transport, inspect, test, connect, install, operate and maintain your hoses.
We apply best practices and standards in terms of material quality, welding, non destructive tests and coating. The high quality of these parts means of long service life.

Floating Y piece or concentric reducer / metallic reducer

Reduce the internal diameter of the floating or submarine hose string / Manufactured on request / high material quality / manufacturing and tests fully qualified with the last standards / full documentation

Body float

Adjust the submarine hose string / fitted on submarine hose with collars / High foam and PU cover quality

Marker or Pick up Buoy

Signalize or lift the hose string / High foam and PU cover quality / Proof load tested

Winker light

Signalize the floating hose string by poor visibility / powered solar lantern / high visibility / long service life / Easy to install / Exclusive Trelleborg design

Chain & Shackle

Lift and secure the hose string / Manufactured on request / high quality grade / fully proof tested / galvanized or black painted

Wire or synthetic rope

Restrain and secure the hose string / Manufactured on request / high material quality

Spool piece

Connect and lift the hose string / Manufactured on request / high material quality / manufacturing and tests fully qualified with the last standards / full documentation

Camlock Coupling

Connect easily the hose string to the Tanker manifold / high quality material

Butterfly Valve

Close the hose string / Dedicated design for hoses / Single or double closure / Wafer type / Operated with secure handle / High quality material / Fully tested

Gasket

Connect the hose string / Spiral wound gasket type / PTFE or Graphite filler

Bolting

Connect the hose string / Stainless steel or carbon steel with PTFE coating / All sizes and material available

Caps

Protect your bolts / Exclusive Trelleborg product

Installation Equipment & tools

Trolleys, lifting beam, manual wrench, torque wrench

Testing Equipment & tools

Flange, vacuum plate, hydrostatic pump, vacuum pump, lantern

Related information

A contact, a solution

Contact our expert team for further information

Oil & Marine Hoses

Contact us

Phone: +33(0)4 73 25 81 18
Fax: +33(0)4 73 25 82 26
Show on map oilandmarinehoses@trelleborg.com