TRELLHOT

TRELLHOT

Water/Cooling systems

Applications

Water discharge for cooling of melting furnaces’ doors. Hose can be used in very high temperature areas, with risks of molten metal splashes.

Advantages

Withstands steel splashing and a temporary radiation temperature of +375°C. The outer cover is made with glass woven fabric.

Design

Technical drawing

Overview

Inner tube

EPDM, black, smooth

Reinforcement

synthetic textile

Cover

glass cord fabric, null

Temperature range

-30°C to +130°C., Conveyed water to +130°C max. Withstands steel splashes and a temporary radiation temperature of +375°C

Electrical properties

conductive tube, R<10^6Ω/m.

Complementary information

Other sizes and lengths upon request.

Technical Specifications

ID (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

19

31

10.0

30

152

0.58

20

5503058

200

25

37

10.0

30

200

0.72

20

5503060

200

32

44

10.0

30

260

0.89

20

5503062

200

38

50

10.0

30

300

1.04

20

5503065

51

63

10.0

30

410

1.35

20

5503067

160

65

77,4

10.0

30

520

1.76

20

5503068

160

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Industrial Maintenance

Brochure  

Download (pdf)

Handling guideline

Guideline  

Download (pdf)

Storage guideline

Guideline  

Download (pdf)

Product range