SUPERFLEX II

Superflex II

Applications

Lightweight super elastic PVC suction and discharge hose for many applications in many fields such as agriculture, suction, chemicals, water, etc.

Advantages

Very good low temperature flexibility. Very flexible design. Low weight. Very durable construction.

Design

Technical drawing

Overview

Inner tube

PVC/ NBR, black, smooth

Reinforcement

PVC, grey

Cover

durable PVC, null, corrugated

Temperature range

-40°C to +60°C.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Length (m) Article number Stock or min. order (m)

51

4.7

±0.25

61

2.0

10

0.7

160

50

5115032

¤

63

4.9

±0.30

73

1.8

9

0.7

210

50

5115040

¤

76

5.1

±0.35

86

1.8

9

0.7

250

50

5115048

¤

102

6.6

±0.70

115

1.3

6.5

0.6

335

30

5115064

¤

127

7.8

±1.50

143

1.1

5.5

0.6

410

30

5115080

¤

152

8.2

±1.60

168

0.9

4.5

0.6

500

20

5115096

¤

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download