SUPERFLEX

Superflex

Applications

Super flexible suction and discharge hose for water, sludge, sand, fertilizer, etc used in agriculture, horticulture, chemical and pulp industry, septic tankeres, etc. Suitable for eg. drainage and sewerage.

Advantages

Good weather resistance. Flexible at low temperatures. Smooth interior. Chemical resistant. Kink and deformation resistant.

Design

Technical drawing

Overview

Inner tube

Super-elastic PVC, null, smooth

Reinforcement

impact resistant PVC

Cover

blue/red, null, light corrugated

Temperature range

-25°C to +60°C.

Electrical properties

non conductive.

Complementary information

Technical data valid at + 23 °C. At + 50 °C, divide burst pressure by two.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Length (m) Article number Stock or min. order (m)

25

3.6

±0.20

32

6.0

18

0.9

100

50

5110516

¤

32

4.1

±0.20

40

6.0

18

0.9

130

50

5110520

¤

38

4.1

±0.25

46

5.0

15

0.9

155

50

5110524

50

51

4.6

±0.25

60

4.0

12

0.9

200

50

5110532

¤

63

5.15

±0.25

73

4.0

12

0.9

260

50

5110540

¤

76

5.3

±0.30

86

3.0

9

0.9

310

50

5110548

50

90

5.8

±0.50

102

3.0

9

0.9

360

30

5110555

¤

102

6.5

±0.50

115

3.0

9

0.8

410

30

5110564

¤

127

6.95

±0.50

141

2.5

7.5

0.8

510

30

5110580

¤

152

8.25

±0.70

168

2.0

6

0.6

610

20

5110596

¤

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download