SUPERELASTIC OSL

SUPERELASTIC OSL

Applications

Suction and discharge hose for water, food, alcohol, nutrition and pesticides, sand, etc. Also suitable for certain chemicals, see chemical table for PVC.

Advantages

Good resistance to abrasion and sharp objects outside. Excellent flex durability. Very good hydrolysis resistance. Flexible at low temperatures. Good ozone resistance. Smooth inner tube.

Design

Technical drawing

Overview

Inner tube

PVC, transparent, smooth

Reinforcement

PVC spiral

Cover

PVC, transparent, corrugated

Temperature range

-10°C to +60°C.

Standard/Approval

Meets EU’s directive 2007/19/EG to transfer non-fatty food and alcohol.

Complementary information

All technical data is valid at +20°C.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Length (m) Article number Stock or min. order (m)

25

2.6

27,9

6.0

18

0.7

130

50

5110311

¤

31,8

2.7

34,5

5.0

15

0.7

155

50

5110321

¤

38,1

2.9

40,8

4.0

12

0.7

180

50

5110331

¤

50

3.3

53,3

4.0

12

0.7

235

50

5110341

¤

50,8

3.3

54,1

4.0

12

0.7

235

50

5110346

50

63,5

3.4

66,9

4.0

12

0.7

290

50

5110361

¤

76

3.9

79,9

3.0

9

0.7

340

50

5110376

100

90

4.4

94,4

3.0

9

0.7

420

30

5110385

¤

102

4.8

106,8

3.0

9

0.7

470

30

5110395

¤

127

5.2

132,2

3.0

9

0.6

680

30

5110405

60

152

6.1

158,9

3.0

9

0.5

780

20

5110415

¤

203

6.5

209,7

2.0

6

0.45

1000

10

5110420

¤

250

6.8

256,8

1.0

4

0.4

1800

10

5110425

¤

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Product range