OSS IV - Water hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

OSS IV

Water/Suction Applications

Applications

For suction and discharge of domestic water, industrial water, effluents, slurry and liquid manure (with cuffed ends).

Advantages

Wide range of diameters to suit pumps in all fields of industry (diameters up to 350mm can be supplied on request). Wide range of standard lengths available in most diameters. Excellent flexibility.

Design

Technical drawing

Overview

Inner tube

NR, black, smooth

Reinforcement

synthetic textile with embedded steel helix

Cover

NR, black, fabric impression, corrugated

Temperature range

-30°C to +60°C.

Complementary information

Other lengths and diameters up to 350mm available on request. Packaged in straight lengths or coils, according to hose diameter. No wrapping. OD = Hose body.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

25

6.0

37

±1.5

5.0

15

0.8

75

0.7

2

0202586

25

6.0

37

±1.5

5.0

15

0.8

75

0.7

3

0200284

25

6.0

37

±1.5

5.0

15

0.8

75

0.7

4

0202587

25

6.0

37

±1.5

5.0

15

0.8

75

0.7

5

0202588

25

6.0

37

±1.5

5.0

15

0.8

75

0.7

6

0202589

30

6.0

42

±1.5

5.0

15

0.8

90

0.82

2

0202590

30

6.0

42

±1.5

5.0

15

0.8

90

0.82

3

0202591

30

6.0

42

±1.5

5.0

15

0.8

90

0.82

4

0202592

30

6.0

42

±1.5

5.0

15

0.8

90

0.82

5

0202593

30

6.0

42

±1.5

5.0

15

0.8

90

0.82

6

0202594

30

6.0

42

±1.5

5.0

15

0.8

90

0.82

10

0202595

40

35

6.5

48

±1.5

5.0

15

0.8

105

1.01

2

0202596

35

6.5

48

±1.5

5.0

15

0.8

105

1.01

3

0200285

35

6.5

48

±1.5

5.0

15

0.8

105

1.01

4

0202597

35

6.5

48

±1.5

5.0

15

0.8

105

1.01

5

0202598

35

6.5

48

±1.5

5.0

15

0.8

105

1.01

6

0202599

40

6.5

53

±1.5

5.0

15

0.8

120

1.14

2

0202600

40

6.5

53

±1.5

5.0

15

0.8

120

1.14

3

0202601

40

6.5

53

±1.5

5.0

15

0.8

120

1.14

4

0202602

40

6.5

53

±1.5

5.0

15

0.8

120

1.14

5

0200286

40

6.5

53

±1.5

5.0

15

0.8

120

1.14

6

0202603

40

6.5

53

±1.5

5.0

15

0.8

120

1.14

10

0202604

40

45

6.5

58

±1.5

5.0

15

0.8

135

1.42

2

0202605

45

6.5

58

±1.5

5.0

15

0.8

135

1.42

3

0202606

45

6.5

58

±1.5

5.0

15

0.8

135

1.42

4

0202607

45

6.5

58

±1.5

5.0

15

0.8

135

1.42

5

0202608

45

6.5

58

±1.5

5.0

15

0.8

135

1.42

6

0202609

50

6.5

63

±1.5

5.0

15

0.8

150

1.55

2

0202610

50

6.5

63

±1.5

5.0

15

0.8

150

1.55

3

0202611

50

6.5

63

±1.5

5.0

15

0.8

150

1.55

4

0202612

50

6.5

63

±1.5

5.0

15

0.8

150

1.55

5

0200287

50

6.5

63

±1.5

5.0

15

0.8

150

1.55

6

0202613

50

6.5

63

±1.5

5.0

15

0.8

150

1.55

10

0202614

20

55

6.5

68

±1.5

5.0

12

0.8

220

1.69

2

0202615

55

6.5

68

±1.5

5.0

12

0.8

220

1.69

3

0202616

55

6.5

68

±1.5

5.0

12

0.8

220

1.69

4

0202617

55

6.5

68

±1.5

5.0

12

0.8

220

1.69

5

0202618

55

6.5

68

±1.5

5.0

12

0.8

220

1.69

6

0202619

60

6.5

73

±1.5

4.0

12

0.8

240

1.83

2

0202620

60

6.5

73

±1.5

4.0

12

0.8

240

1.83

3

0202621

60

6.5

73

±1.5

4.0

12

0.8

240

1.83

4

0202622

60

6.5

73

±1.5

4.0

12

0.8

240

1.83

5

0200288

60

6.5

73

±1.5

4.0

12

0.8

240

1.83

6

0202623

60

6.5

73

±1.5

4.0

12

0.8

240

1.83

10

0202624

20

60

6.5

73

±1.5

4.0

12

0.8

240

1.83

20

5503117

20

65

6.5

78

±1.5

4.0

12

0.8

260

1.97

2

0202625

65

6.5

78

±1.5

4.0

12

0.8

260

1.97

3

0202626

65

6.5

78

±1.5

4.0

12

0.8

260

1.97

4

0202627

65

6.5

78

±1.5

4.0

12

0.8

260

1.97

5

0202628

65

6.5

78

±1.5

4.0

12

0.8

260

1.97

6

0202629

70

6.5

83

±1.5

4.0

12

0.8

280

2.11

2

0202630

70

6.5

83

±1.5

4.0

12

0.8

280

2.11

3

0202631

70

6.5

83

±1.5

4.0

12

0.8

280

2.11

4

0202632

70

6.5

83

±1.5

4.0

12

0.8

280

2.11

5

0200289

70

6.5

83

±1.5

4.0

12

0.8

280

2.11

6

0202633

70

6.5

83

±1.5

4.0

12

0.8

280

2.11

10

0202634

40

75

6.5

88

±1.5

4.0

12

0.8

300

2.24

2

0202635

75

6.5

88

±1.5

4.0

12

0.8

300

2.24

3

0202636

75

6.5

88

±1.5

4.0

12

0.8

300

2.24

4

0202637

75

6.5

88

±1.5

4.0

12

0.8

300

2.24

5

0200290

75

6.5

88

±1.5

4.0

12

0.8

300

2.24

6

0202638

80

7.0

94

±1.5

4.0

12

0.8

320

2.62

2

0202639

80

7.0

94

±1.5

4.0

12

0.8

320

2.62

3

0202640

80

7.0

94

±1.5

4.0

12

0.8

320

2.62

4

0202641

80

7.0

94

±1.5

4.0

12

0.8

320

2.62

5

0200291

80

7.0

94

±1.5

4.0

12

0.8

320

2.62

6

0202642

80

7.0

94

±1.5

4.0

12

0.8

320

2.62

10

0202643

20

90

7.0

104

±1.5

4.0

12

0.8

360

2.92

2

0202644

90

7.0

104

±1.5

4.0

12

0.8

360

2.92

3

0202645

90

7.0

104

±1.5

4.0

12

0.8

360

2.92

4

0202646

90

7.0

104

±1.5

4.0

12

0.8

360

2.92

5

0200292

90

7.0

104

±1.5

4.0

12

0.8

360

2.92

6

0202647

90

7.0

104

±1.5

4.0

12

0.8

360

2.92

10

0202648

20

100

7.0

114

±1.5

4.0

12

0.8

400

3.45

2

0202649

100

7.0

114

±1.5

4.0

12

0.8

400

3.45

3

0200293

100

7.0

114

±1.5

4.0

12

0.8

400

3.45

4

0202650

100

7.0

114

±1.5

4.0

12

0.8

400

3.45

5

0200294

100

7.0

114

±1.5

4.0

12

0.8

400

3.45

6

0202651

100

7.0

114

±1.5

4.0

12

0.8

400

3.45

10

0202652

20

110

8.0

126

±2.0

3.0

9

0.8

550

4.22

2

0202653

110

8.0

126

±2.0

3.0

9

0.8

550

4.22

3

0200295

110

8.0

126

±2.0

3.0

9

0.8

550

4.22

4

0202654

110

8.0

126

±2.0

3.0

9

0.8

550

4.22

5

0200296

120

9.0

138

±2.0

3.0

9

0.8

600

5.17

2

0202655

120

9.0

138

±2.0

3.0

9

0.8

600

5.17

3

0200297

120

9.0

138

±2.0

3.0

9

0.8

600

5.17

4

0202656

120

9.0

138

±2.0

3.0

9

0.8

600

5.17

5

0200298

125

10.0

145

±2.0

3.0

9

0.8

750

5.37

2

0202657

125

10.0

145

±2.0

3.0

9

0.8

750

5.37

3

0202658

125

10.0

145

±2.0

3.0

9

0.8

750

5.37

4

0202659

125

10.0

145

±2.0

3.0

9

0.8

750

5.37

5

0202660

150

10.0

170

±2.0

3.0

9

0.8

900

7.19

2

0202661

150

10.0

170

±2.0

3.0

9

0.8

900

7.19

3

0200299

150

10.0

170

±2.0

3.0

9

0.8

900

7.19

4

0202662

150

10.0

170

±2.0

3.0

9

0.8

900

7.19

5

0200300

200

10.0

220

±2.0

3.0

9

0.5

2000

16.17

4

0202474

200

10.0

220

±2.0

3.0

9

0.5

2000

16.17

5

0202475

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Industrial Maintenance

Brochure  

Download (pdf)

Handling Guideline

Guideline  

Download (pdf)

Storage Guideline

Guideline  

Download (pdf)

Related Products