OL 2008

OL 2008

Applications

For transportation of water and air. Non-reinforced hose for low pressure.

Advantages

Food grade quality. Unreinforced. Transparent. DEHP-free.

Design

Technical drawing

Overview

Inner tube

PVC, transparent, smooth

Cover

PVC, transparent, smooth

Temperature range

-10°C to +60°C.

Standard/Approval

Meets EU directive 2007/19/CE and 10/2011/CE A, B, C, D.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Length (m) Article number Stock or min. order (m)

10

2.0

14

50

1461380

¤

10

3.0

16

50

0071181

¤

12

2.0

16

50

0872390

¤

12

3.0

18

50

0872382

¤

14

2.0

18

50

1461400

¤

15

2.0

19

25

1588550

¤

16

2.5

21

50

5008010

¤

18

2.5

23

50

1446300

¤

19

3.5

26

50

5008008

¤

20

3.0

26

50

0070523

¤

25

3.0

31

50

1461490

¤

25

4.0

33

50

5008009

¤

30

4.0

38

50

1461520

¤

32

5.0

42

25

1404990

¤

38

5.0

48

25

1461540

¤

60

5.0

70

25

5016344

¤

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Product range