KY 6024

KY 6024

Applications

Used as a radiator hose for heavy vehicles where temperatures may be high.

Advantages

Good ageing, ozone resistance and weatherability. Resists antifreeze and anticorrosion agents. Resists solvents splashes. Resistant to lubricants.

Design

Technical drawing

Overview

Inner tube

silicon, blue, smooth

Reinforcement

synthetic textile

Cover

silicon, blue, fabric impression

Temperature range

-50°C to +170°C.

Complementary information

For temperatures up to +250⁰C, contact Trelleborg. ID 19-35mm can be obtained in 2 meter lengths.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Bursting pressure (bar) Length (m) Type Article number Stock or min. order (m)

6

±0.6

3.75

13,5

40

1

3 plies

1500106

10

8

±0.6

3.75

15,5

40

1

3 plies

1500208

10

13

±0.6

3.75

20,5

35

1

3 plies

0897413

10

16

±0.6

3.75

23,5

32

1

3 plies

0897416

10

19

±0.6

3.75

26,5

29

1

3 plies

0897488

10

22

±0.6

3.75

29,5

27

1

3 plies

0897504

10

25

±1.0

3.75

32,5

25

1

3 plies

0129206

¤

28

±1.0

3.75

35,5

23

1

3 plies

0897528

¤

30

±1.0

3.75

37,5

22

1

3 plies

0897546

10

32

±1.0

3.75

39,5

20

1

3 plies

0897561

10

38

±1.2

3.75

45,5

18

1

3 plies

0897587

10

42

±1.2

3.75

49,5

16

1

3 plies

1649640

10

45

±1.2

3.75

52,5

15

1

3 plies

0897660

10

50

±1.2

3.75

57,5

14

1

3 plies

0897694

¤

55

±1.2

3.75

62,5

13

1

3 plies

1649650

10

57

±1.2

3.75

64,5

12

1

3 plies

1649660

10

60

±1.2

5.0

70

12

1

4 plies

1649670

5

63

±1.2

5.0

73

12

1

4 plies

1649680

5

70

±2.0

6.2

82,4

12

1

5 plies

1649690

5

76

±2.0

6.2

88,4

12

1

5 plies

1649700

5

80

±2.0

6.2

92,4

12

1

5 plies

5017019

5

90

±2.0

6.2

102,4

12

1

5 plies

1649720

5

100

±2.0

6.2

112,4

12

1

5 plies

1649730

5

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download