IV 12048 PF

IV 12048 PF

Applications

High quality PVC hose for industrial applications. Also suitable for watering and automatic sprinkler installations in greenhouses where higher quality is requested. The red inner wall is designed to improve the flow and withstand contaminated water.

Advantages

Excellent resistance to repeated bending, crushing and tensile stress. Flexible and light weighted. Excellent form-stability. Kink resistant.

Design

Technical drawing

Overview

Inner tube

PVC, red, smooth

Reinforcement

woven polyester fibre

Cover

PVC, yellow, smooth

Temperature range

-15°C to +60°C.

Standard/Approval

Free from DÈHP and phthalates. REACH-approved.

Technical Specifications

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Product range