BV 6015

BV 6015

Applications

For watering of gardens, parks, sport facilities, etc.

Advantages

Easy to handle. Low weight. Flexible. Weather resistant.

Design

Technical drawing

Overview

Inner tube

PVC, black, smooth

Reinforcement

synthetic textile

Cover

PVC/NBR, red, flutted

Temperature range

-20°C to +60°C.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

19

3.5

26

9.0

22

100

0.33

40

0017368

400

25

4.0

33

9.0

22

125

0.48

40

0017376

400

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download