AQUAKLER 5

AQUAKLER 5

Water/Discharge applications

Applications

Supply lines to irrigation equipment, connecting lines between hose reels and irrigation hydrant (5 to 10m lengths) and water discharge hose for building and public works.

Advantages

Flexible, easy-to-handle, lightweight hose yet able to withstand high operating pressures.
Coils flat for easy storage and handling. Natural rubber based compound combines optimum mechanical properties with resistance to wear, abrasion and weather.

Design

Technical drawing

Overview

Inner tube

SBR/NR, black, smooth

Reinforcement

synthetic textile

Cover

SBR/NR, black, fabric impression

Temperature range

-30°C to +70°C.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

51

4.0

±0.50

59

±1.0

5.0

15

500

0.8

40

5503582

76

4.0

±0.75

84

±1.5

5.0

15

750

1.42

40

5503583

102

4.0

±0.75

110

±1.5

5.0

15

1000

1.83

40

5503584

127

4.0

±1.00

135

±2.0

5.0

15

1500

2.32

40

5503585

152

4.5

±1.00

161

±2.0

5.0

15

1800

2.86

40

5503586

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Industrial Maintenance

Brochure  

Download (pdf)

Handling Guideline

Guideline  

Download (pdf)

Storage Guideline

Guideline  

Download (pdf)