Applications

Advantages

Design

Overview
Inner tube
PVC, smooth, black,
Reinforcement
synthetic textile,
Cover
PVC, smooth, red,
Temperature range
-10 to +40
Additional information
Working pressure and bursting pressure mentioned are valid at +20°C.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Handling guideline

Storage Guideline

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3