VOLUKLER VR ASSEMBLY

VOLUKLER VR ASSEMBLY

Oil and petroleum/Discharge applications

Applications

Hose assembly with internal vapour recovery tube for petrol dispensing systems.

Advantages

Good resistance to ageing and abrasion from repeated dragging over oily floors. Supplied and tested with end fittings.

Design

Technical drawing

Films

Download all available documents

Overview

VAPOUR RECOVERY TUBE PUR, steel braided.
Dimensions: 8 x 12mm.
Vacuum: 0.8bar.

Inner tube

petrol resistant NBR, black, smooth

Reinforcement

synthetic textile

Cover

oil and weather resistant NBR/PVC, black, smooth

Temperature range

-30°C to +65°C.

Electrical properties

conductive tube, R<10^6Ω/lg.

Standard/Approval

EN EN 1360:2013/1, EN 13483:2013/1.

Couplings/Fittings

Trelleborg designed fitting M34x1.5.

Complementary information

Hose assembly supplied with anti-kinking sleeve (either black or green, other colors upon request). Assemblies are made upon order to any required length.

Technical Specifications

ID (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Bending radius (mm) Weight (kg/m) Max. length (m) Length (m) Article number Stock or min. order (m)

21

±0.9

31

±0.9

16.0

48

75

0.65

80

4,5

5028782

¤

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Oil & Petroleum Supply Chain Brochure

Oil & Petroleum Supply Chain (PDF)  

Download (pdf)

Trelleborg Handling Guideline

Trelleborg Handling Guideline (PDF)  

Download (pdf)

Trelleborg Storage Guideline

Trelleborg Storage Guideline (PDF)  

Download (pdf)