TRELLFLOAT - Oil & Petroleum hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

TRELLFLOAT

Offshore Floating Supply Hose

Applications

Self-floating discharge hose for offshore offloading applications. Suitable for most medias like oil (with aromatic content up to 50%), water, brine, barite, cement, etc.

Advantages

Optimized solution for reeling systems: homogeneous and compact winding of the continuous floating jacket, no jamming with additional hinged floats, longer service life of hose. Good visibility of orange CSM cover. Cuffs to ease couplings assembly. Highly resistant to external injuries (marine growth, tears, ozone, abrasion, etc.). Possible repair of damaged foam jacket. Consult us.

Design

Technical drawing

Films

Download all available documents

Overview

Inner tube

oil resistant NBR, black, smooth

Reinforcement

aramid

Floating devices

Trelleborg floating elements

Cover

oil, wear and weather resistant CSM, orange, smooth

Temperature range

-20°C to +80°C.

Couplings/Fittings

HP couplers for best possible flexibility to be adapted to a wide range of couplers alternatively with END-FLEX® flanges PN10/16 or ASA150lbs.

Technical Specifications

ID (inch) ID (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Max stretch (kN) Buoyancy (kg/m) Bending radius (mm) Weight (kg/m) Max. length (m) Length (m) Article number Stock or min. order (m)

4

100

210

20.0

60

3

25

1000

10.5

20

20

5602823

¤

5

125

335

20.0

60

5

50

1250

17.8

20

20

5602824

¤

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Oil and Petroleum Supply Chain Brochure

Oil and Petroleum Supply Chain Brochure (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)

Related Products