TRELLFLEX BIOFUEL

TRELLFLEX BIOFUEL

Applications

Suction and discharge of light or heavy petroleum products and derivatives with aromatic content up to 100%, especially kerosene, JET, AVGAS, Biofuel, ethanol. Road and rail equipment or fixed installations.

Advantages

Capable of handling solvents. Easy handling due to hose flexibility (low bending radius). Electrical conductivity ensured by the two helices which are attached to the couplings.

Design

Technical drawing

Films

Download all available documents

Overview

Internal helix

galvanized steel or stainless steel 304L (stainless steel 316L on request).

Inner tube

PTFE film, null

Reinforcement

PP fabrics, PP and PET layers

Cover

PVC coated fabric, green, corrugated

External helix

galvanized steel or stainless steel 304L (stainless steel 316L on request).

Temperature range

-30°C to +115°C.

Electrical properties

≤2.5Ω/m for ID<50mm, ≤1.0Ω/m for ID≥50mm.

Standard/Approval

EN 13765. ADR.

Couplings/Fittings

All types of swaged couplings: - standard or revolving Guillemin (aluminium, brass, stainless steel, polypropylene) - standard or secured camlock coupling - threaded male or female fitting (BSP, NPT, etc.) - fixed or swivel flange ISO PN10/16, PN20 (ASA150), TTMA, etc.

Complementary information

Fitted lengths are delivered on request with pressure test certificate. Imperial size on request.

Technical Specifications

ID (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Max. length (m) Length (m) Article number Stock or min. order (m)

25

37

14.0

56

0.9

100

0.84

30

30

5513469

30

32

43

14.0

56

0.9

120

1.03

30

30

5513470

30

40

52

14.0

56

0.9

140

1.26

30

30

5513471

30

50

62

14.0

56

0.9

180

1.55

30

30

5513472

30

65

78,5

14.0

56

0.9

200

2.51

30

30

5513473

30

80

95

14.0

56

0.9

280

2.88

30

30

5513474

30

100

121

14.0

56

0.9

400

4.7

30

30

5513475

30

125

149

14.0

56

0.9

450

8.16

12

15

5513476

15

150

180

14.0

56

0.9

500

10.8

20

20

5513477

20

200

234

14.0

56

0.9

740

17.6

20

20

5513478

20

250

297

14.0

56

0.9

920

22.5

12

12

5513479

12

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Oil & Petroleum Supply Chain Brochure

Oil and Petroleum Supply Chain Brochure (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)

Related Products