OIL 10 SD

OIL 10 SD

Applications

Mineral and synthetic oil and household fuel suction and delivery hose (with aromatic content up to 50%). Limited application for engine fuel and biofuel.

Overview

Inner tube

synthetic NBR rubber, black, smooth

Reinforcement

synthetic textile with embedded steel helix

Cover

synthetic NBR/SBR rubber, black, fabric impression

Temperature range

-30°C to +80°C.

Electrical properties

conductive tube, R<10^6Ω/m.

Technical Specifications

ID (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

19

29

±1

10.0

30

0.9

80

0.51

40

5513629

25

36

±1

10.0

30

0.9

100

0.68

40

5513630

32

44

±1

10.0

30

0.9

130

1.06

40

5513631

38

50

±1

10.0

30

0.9

160

1.23

40

5513632

51

64

±1

10.0

30

0.9

200

1.64

40

5513633

63

77

±1

10.0

30

0.9

260

2.3

40

5513634

76

90

±1

10.0

30

0.9

320

2.71

40

5513635

90

106

±1.2

10.0

30

0.9

360

3.59

40

5513636

102

118

±1.2

10.0

30

0.9

410

4.22

40

5513637

152

172

±1.2

10.0

30

0.9

610

7.82

40

5513638

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download