MAGDALA

MAGDALA

Oil & Petroleum Product Hose

Applications

Discharge of petroleum products for dock or barge service. For refined products with aromatic up to 50%.

Advantages

Can be coiled flat. Smooth inner tube to optimize flow. Bendable and collapsible hose design.

Design

Technical drawing

Overview

Inner tube

oil resistant NBR, black, smooth

Reinforcement

synthetic textile, cords

Cover

oil and weather resistant CR, black, fabric impression

Temperature range

-20°C to +82°C.

Electrical properties

built-in conductive wire, R<0.5Ω/m (electrical discontinuity available on request).

Standard/Approval

EN 1765:2016 type L10/L15.

Couplings/Fittings

Hose ends assembled with safety clamps or swaged with EN 14420 compliant couplings (fixed or swivel flanges, threaded connections, cam locking or symmetrical half coupling).

Complementary information

Bending radius test under 3.5bar working pressure (not applicable for ID=300mm). Hose assembly weight: consult us. Hose with swaged fittings up to DN 250mm and 40m long. HNBR liner available on request for hot oil up to 125°C in continuous service or 135°C in temporary service. FKM liner available on request for refined products with aromatic content up to 100% or hot oil at 150°C in continuous service or 200°C in temporary service.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Enlarged diameter (mm) Cuff length (mm) Working pressure (bar) Bursting pressure (bar) Bending radius (mm) Max. length (m) Length (m) Article number Stock or min. order (m)

50

±0.6

6.0

62

±1

55

65

10.0

40

300

20

0

HOCHH058050

¤

75

±0.6

6.0

87

±1

86

100

10.0

40

450

20

0

HOCHH058075

¤

75

±0.6

6.0

87

±1

86

100

15.0

60

450

20

0

HOCHH059075

¤

100

±1.6

7.0

114

±1

110

150

10.0

40

600

20

0

HOCHH058100

¤

100

±1.6

7.0

114

±1

110

150

15.0

60

600

20

0

HOCHH059100

¤

150

±2.0

7.0

164

±1

164

150

10.0

40

900

20

0

HOCHH058150

¤

150

±2.0

7.0

164

±1

164

150

15.0

60

900

20

0

HOCHH059150

¤

200

±2.0

7.0

214

±1

218

200

10.0

40

1200

20

0

HOCHH058200

¤

200

±2.0

7.0

214

±1

218

200

15.0

60

1200

20

0

HOCHH059200

¤

250

±2.4

8.1

266

±2

270

250

10.0

40

1500

12

0

HOCHH058250

¤

250

±2.4

8.1

266

±2

270

250

15.0

60

1500

12

0

HOCHH059250

¤

300

±5.0

8.1

316

±2

325

300

10.0

40

1800

12

0

HOCHH058300

¤

300

±5.0

8.1

316

±2

325

300

15.0

60

1800

12

0

HOCHH059300

¤

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Oil & Petroleum Suplly Chain

Brochure  

Download (pdf)

Handling guideline

Guideline  

Download (pdf)

Storage guideline

Guideline  

Download (pdf)

End-Flex - Dock Application

Couplings  

Download (pdf)

Product range