BIOVAST RED

BIOVAST RED

Food industry/Cleaning

Applications

For cleaning and wash-down operations in food industry. Also suitable for transfer of aqueous, acidic, alcoholic or fatty liquid foodstuffs.

Advantages

Can be used in any food industry environments (dairies, slaughterhouses, etc.). Highly flexible. Non staining cover. Contains no phthalate.

Overview

Inner tube

food grade quality oil resistant NBR, white, smooth

Reinforcement

synthetic textile

Cover

oil and weather resistant NBR/PVC, red, smooth

Temperature range

Water: -20°C to +100°C/WP=20bar. Steam: +165°C/6bar

Standard/Approval

EU regulations No. 1935/2004, 2023/2006. FDA regulation No. 21 CFR 177.2600. French legislation. All relevant migrations tests (France and FDA) were performed by the French institute of Poitiers (IANESCO) and confirmed compliant.

Couplings/Fittings

Specially designed fittings are available, please contact us for further information in order to get optimum connections.

Technical Specifications

ID (mm) OD (mm) Working pressure (steam) (bar) Bursting pressure (bar) Working pressure (water) (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

13

±0.8

23

±0.9

6

60

20

65

0.36

20

5513767

13

±0.8

23

±0.9

6

60

20

65

0.36

40

5513768

13

±0.8

23

±0.9

6

60

20

65

0.36

60

5513769

16

±1.0

26

±1.0

6

60

20

85

0.43

20

5513770

16

±1.0

26

±1.0

6

60

20

85

0.43

40

5513771

19

±1.0

31

±1.0

6

60

20

100

0.59

20

5513772

19

±1.0

31

±1.0

6

60

20

100

0.59

40

5513773

25

±1.0

37

±1.0

6

60

20

125

0.69

20

5513774

25

±1.0

37

±1.0

6

60

20

125

0.69

40

5513775

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Food Industry Brochure

Food Industry Brochure  

Download (pdf)

Wines and Alcohols Brochure

Wines and Alcohols Brochure  

Download (pdf)

Food Contact Certificate

Food Contact Certificate  

Download (pdf)

TRELLEBORG Cleaning Guideline

TRELLEBORG Cleaning Guideline  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline  

Download (pdf)

Product range

Contact us

Get in contact with us

Please give us your feedback using this form.
*
*
*
*
*
*