ALIKLER D

ALIKLER D

Food Industry/Transfer

Applications

High pressure discharge of liquid foodstuffs such as milk, beer, oil, fat, wine, cider, fruit juice and alcohol up to 95%. Suction on unloading bays in dairies. Equipment of processing and filling plants and liquid foodstuff tankers.

Advantages

Smooth, seamless, white, multipurpose food grade tube that does not propagate bacterial growth. Able to recover its shape after accidental squeeze. Changes in temperature have little effect due to the qualities of the rubber compound. Resistant to cleaning with most common detergents (see our cleaning guideline for details) or with steam at max. 130°C. Non-marking, abrasion resistant cover. Contains no phthalate.

Design

Technical drawing

Films

Download all available documents

Overview

Inner tube

food grade oil resistant NBR, white, smooth

Reinforcement

synthetic textile with embedded PET helix for ID≥50mm

Cover

oil and weather resistant NBR/PVC, blue, fabric impression

Temperature range

-30°C to +100°C.

Standard/Approval

EU regulations No. 1935/2004, 2023/2006. FDA regulation No. 21 CFR 177.2600. German legislation: BfR recommendation XXI cat. 2. French legislation. All relevant migrations tests (France and FDA) were performed by the French institute of Poitiers (IANESCO) and confirmed compliant.

Couplings/Fittings

Specially designed fittings are available, please contact us for further information in order to get optimum connections.

Technical Specifications

ID (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Max. length (m) Length (m) Article number Stock or min. order (m)

32

-0/+1

44

±1.5

15.0

40

0.7

220

1.0

20

20

0061567

32

-0/+1

44

±1.5

15.0

40

0.7

220

1.0

40

40

0061568

38

-0/+1

51

±1.5

15.0

40

0.7

265

1.2

20

20

0061569

38

-0/+1

51

±1.5

15.0

40

0.7

265

1.2

40

40

0061570

50

-0/+1

66

±1.5

15.0

40

0.7

210

1.97

20

20

0061571

50

-0/+1

66

±1.5

15.0

40

0.7

210

1.97

40

40

0061572

63

-0/+1

79

±1.5

15.0

40

0.7

270

2.38

20

20

0061573

63

-0/+1

79

±1.5

15.0

40

0.7

270

2.38

40

40

0061574

75

-0/+1

91

±1.5

15.0

40

0.7

290

2.85

20

20

0061575

75

-0/+1

91

±1.5

15.0

40

0.7

290

2.85

40

40

0061576

100

-0/+1

117

±1.5

15.0

40

0.7

500

3.81

20

20

0061577

100

-0/+1

117

±1.5

15.0

40

0.7

500

3.81

40

40

0061578

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Food Industry Brochure

Food Industry Brochure (PDF)  

Download (pdf)

Wine & Alcohols Brochure

Wine and Alcohols Brochure (PDF)  

Download (pdf)

Food Contact Certificate

Food Contact Certificate (PDF)  

Download (pdf)

TRELLEBORG Cleaning Guideline

TRELLEBORG Cleaning Guideline (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)

ADI - Animal-Derived Ingredient Free

Certificate  

Download (pdf)