WD ECO

WD ECO

Applications

Drain hose, also suitable for temporary irrigation, drainage or spraying with liquid nutrients and agricultural chemicals. Made for relatively low pressure, 3-7bar.

Advantages

Long lengths. Withstand agricultural chemicals. Coils flat.

Design

Technical drawing

Overview

Inner tube

PVC, blue

Reinforcement

syntetic textile

Cover

PVC, blue, smooth

Temperature range

-20°C to +40°C.

Standard/Approval

The product is tested and approved according to: European Regulation (EC) No. 1907/2006, REACH and amendment No. 552/2009, Annex XVII(2005/84/EC) – six phthalates in toys and children article. All the six phthalates was ND – not detectable. Screening of substances of very high concern (SVHC) under Regulation (EC) No 1907/2006 of REACH.

Complementary information

All technical data is valid at +20°C.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Weight (kg/m) Length (m) Article number Stock or min. order (m)

25

±0.5

1.5

28

±1.0

7.0

21

0.16

50

1694025

¤

32

±0.5

1.6

35,2

±1.0

7.0

21

0.2

50

1694032

¤

38

±0.5

1.4

40,8

±1.0

5.0

15

0.21

50

1694038

¤

52

±0.5

1.4

54,8

±1.0

4.5

13.5

0.29

50

1694052

¤

63

±0.5

1.7

66,4

±1.0

4.0

12

0.4

50

1694063

¤

76

±0.5

1.8

79,6

±1.0

4.0

12

0.57

50

1694076

¤

102

±0.5

2.0

106

±1.0

4.0

12

0.75

50

1694102

¤

153

±0.5

2.1

157,2

±1.0

3.0

9

1.25

30

1694153

¤

203

±0.5

2.2

207,4

±1.0

3.0

9

1.78

30

1694203

¤

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Product range