VSM-EVA

VSM-EVA

Applications

Special hose without helix for swimming pool cleaning, household and industrial vacuum cleaners, and for gas extraction, for positive and negative pressure. Also suitable for welding extraction applications.

Advantages

Very good thermal properties. Smooth interiorly. Kink resistant. Produces minimal fumes in fire.

Design

Technical drawing

Overview

Inner tube

EVA, blue, smooth, corrugated

Cover

null

Temperature range

-50°C to +60°C.

Electrical properties

non conductive material.

Technical Specifications

ID (mm) OD (mm) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

25

33

50

0.17

25

0209353

100

32

40,5

65

0.26

25

0209361

100

38

48

75

0.35

25

1473110

¤

45

55

90

0.42

25

0209395

¤

50

61

100

0.5

25

0209379

¤

60

72

140

0.62

30

1876280

¤

75

87

180

0.7

25

0209478

100

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Product range