VSM-A

VSM-A

Applications

Antistatic vacuum hose for industrial vacuum cleaning, textile machinery, woodworking machinery, granulate transportation etc.

Advantages

Very good thermal properties Smooth interiorly Antistatic surface inside Good deformation resistance

Design

Technical drawing

Overview

Inner tube

EVA, black, smooth, corrugated

Cover

null

Temperature range

-50°C to +60°C.

Standard/Approval

Surface resistivity according to DIN 53482.

Technical Specifications

ID (mm) OD (mm) Max. vacuum (bar) Weight (kg/m) Length (m) Article number Stock or min. order (m)

32

40,5

0.50

0.32

25

1568900

¤

38

48

0.40

0.38

25

1568910

¤

50

61

0.25

0.51

25

1568930

¤

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Product range