VK 8500

VK 8500

Applications

Extraction of industrial dust in all industries. Especially suitable for industrial vacuum cleaners.

Advantages

Powerful, flexible PVC hose, reinforced with PVC spiral. Smooth interior. Kink resistant.

Design

Technical drawing

Overview

Inner tube

PVC, null, smooth

Reinforcement

PVC white spiral

Cover

PVC, grey, corrugated

Temperature range

-10°C to +50°C.

Electrical properties

non-conductive material.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bending radius (mm) Length (m) Article number Stock or min. order (m)

25

1.0

27,5

0.4

32

50

5110200

¤

31,8

1.0

34,7

0.3

40

50

5110205

¤

38,1

1.0

41,3

0.3

45

50

5110210

¤

40

1.0

43,3

0.3

50

50

5110215

¤

45

1.0

48,5

0.3

55

50

5110220

50

50

1.0

53,9

0.3

60

50

5110225

¤

63,5

1.0

67,5

0.3

70

50

5110230

¤

76,2

1.2

80,5

0.2

100

50

5110235

¤

102

1.2

107,4

0.2

155

30

5110245

60

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Product range