VK 8000

VK 8000

Applications

Extraction of industrial dust and smoke from e.g. woodworking and industrial vacuum cleaners. Used in ventilation and air conditioning plants, chemical industry as well as as cable protection.

Advantages

Very flexible hose, internally reinforced with PVC spiral. Kink and deformation resistant. Smooth interior.

Design

Technical drawing

Overview

Inner tube

PVC, null

Reinforcement

PVC white spiral

Cover

PVC, grey, corrugated

Temperature range

-10°C to +50°C.

Electrical properties

non-conductive material.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bending radius (mm) Length (m) Article number Stock or min. order (m)

25

0.8

27,5

0.2

30

50

5110011

¤

31,8

0.8

34,6

0.2

35

30

5110015

¤

31,8

0.8

34,6

0.2

35

50

5110016

¤

35

0.8

37,9

0.2

35

50

5110018

50

38,1

0.8

41,1

0.2

45

30

5110020

¤

40

0.8

43

0.2

50

30

5110025

¤

40

0.8

43

0.2

50

50

5110026

50

45

0.8

48,1

0.2

55

50

5110031

¤

50

0.8

53,5

0.2

60

50

5110036

¤

63,5

0.8

67,1

0.1

70

50

5110041

¤

76,2

0.9

80

0.1

100

50

5110046

¤

80

0.9

84,3

0.1

110

50

5110051

50

90

0.9

94,5

0.1

125

30

5110055

¤

100

0.9

104,6

0.1

140

30

5110060

¤

102

0.9

106,6

0.1

140

30

5110065

¤

127

1.0

132

0.1

170

30

5110075

¤

151,5

1.1

156,7

0.08

180

20

5110090

¤

200

1.1

206

0.04

400

20

5110105

¤

250

1.2

256,8

0.04

150

10

5110110

¤

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Product range