VK 2000

VK 2000

Applications

Extraction of air, smoke (also corrosive), dust and light particles. Also used as cable protection.

Advantages

A flexible PVC hose with a strong PVC spiral. Kink resistant.

Design

Technical drawing

Overview

Inner tube

PVC, null, smooth

Reinforcement

impact resistant PVC helix

Cover

PVC, blue, corrugated

Temperature range

-10°C to +50°C.

Electrical properties

non conductive material.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bending radius (mm) Length (m) Article number Stock or min. order (m)

25

0.6

27,3

0.8

40

30

5109000

¤

38,1

0.7

40,8

0.7

40

30

5109010

60

50

0.7

52,9

0.7

90

30

5109020

¤

63,5

0.7

66,9

0.6

100

30

5109025

60

76,2

0.7

79,9

0.5

120

30

5109030

¤

90

0.8

94,1

0.4

150

30

5109035

¤

102

0.8

106,3

0.4

160

30

5109040

¤

127

0.8

131,8

0.4

230

30

5109045

¤

152,4

0.9

158

0.3

280

30

5109050

¤

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Product range