TR 20080

TR 20080

Applications

A high quality PVC hose for all air tools. Very flexible, weatherproof and durable. Better cooling flexibility than standard PVC tubing.

Advantages

Very flexible hose, good weather resistance and durability. Good cold flexibility. Good resistance to oils and solvents inside as well as outside (see chemical resistance list for PVC).

Design

Technical drawing

Overview

Inner tube

PVC, null

Reinforcement

synthetic textile, polyester

Cover

PVC, beige, smooth

Temperature range

-15°C to +60°C.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

6,3

2.35

11

20.0

60

22

0.08

50

2259190

50

8

2.5

13

20.0

60

28

0.1

50

2259200

¤

10

2.75

15,5

20.0

60

35

0.14

50

2259210

¤

12,7

3.15

19

20.0

60

45

0.2

50

2259220

¤

16

3.5

23

20.0

60

56

0.28

50

2259230

100

19

3.75

26,5

20.0

60

66

0.35

50

2259240

¤

25

4.25

33,5

20.0

60

87

0.5

50

2259250

¤

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download